PDF, 219.9 Kb
Click to view, right-click to download

Neutral Assembly Installation and Replacement

This bulletin contains installation and replacement instructions for neutral assemblies SN20A, CSN20, SN20C, and CSN20C for use in the following F-Series General Duty, Heavy Duty, Double Throw safety switches, and walking beam Circuit Breaker enclosures: 200 A fusible and nonfusible switches; Type FA, FH, and KA circuit breaker enclosures; 240 Vac/250 Vdc; 600 Vac/600 Vdc.

Document Number 40273-483-03
Document Type Instruction Bulletin
Date Published August 2005
Additional download formats
PDF 219.9 Kb View Download