Maintenance and Testing
Whether you need emergency response or routine maintenance, you can count on Schneider Electric Services for full-service coverage anywhere in the United States. Our maintenance and testing services are available for any manufacturer's electrical distribution equipment.
Preventive Maintenance and Service Agreements
Schneider Electric Services uses the most comprehensive maintenance procedures and offers customer-focused service agreements to help ensure your equipment is maintained properly year after year. [More information]
Infrared Viewing Windows & Inspection Services
Safely locate faulty electrical components before they cost money and downtime. Infrared inspections detect abnormal heat produced by electrical systems which may indicate potential electrical problems. Having infrared windows installed allows you to obtain the condition and status information of electrical components without the need to remove the equipment panels. [More information]
Wireless Temperature Monitoring Services
Early detection of overheating in electrical equipment solves problems for critical power customers. [More information]
Remote Racking Systems
An innovative, state of the art tool for circuit breaker racking and control during maintenance and testing. This system removes the operator from manual contact with the circuit breaker. [More information]
Partial Discharge Monitoring
Schneider Electric Services offers Partial Discharge Monitoring Technology to detect and notify facility engineers of impending insulation breakdown. Partial Discharge Monitoring provides early warning alarms to help prevent downtime. [More Information]
Bolted Pressure Switches
Switches perform a mechanical function that could affect your entire electrical system. Periodic preventive maintenance is essential for reliable operation of electrical equipment. [More information]
Additional Maintenance and Testing Services include:

.jpg)
.jpg)