Training for EQ5300 / EQ5400 Weld Controller

The EQ5300 and EQ5400 weld controllers help you to improve weld quality, maintenance efficiency and overall productivity. Each electrician, operator or maintenance person who enrolls in our courses learns to optimize system performance and to identify problem areas in advance of system malfunction. Early identification often allows for equipment repairs or replacements before machine downtime occurs.

Our weld control courses teach all aspects of troubleshooting and hardware installation from the principles for selection, to design and implementation.

Specifically, you will learn to:

  • demonstrate and understand the tools available to install, setup, program and perform basic troubleshooting skills with the EQ5300 /EQ5400 Weld Controller
  • employ the EQ5300/EQ5400 Weld Controller and the C1700/C700 Data Entry Panel to program different applications by setting up working weld schedules
  • locate and identify the status of electrical fusing and I/O wiring and correctly isolate hardware failures
  • describe how current, pressure, and time effect weld quality
  • adjust the weld schedule to compensate for non-ideal surface conditions.

Courses offered

EQ5300 Weld Controller Maintenance – Two Days
  • Course code: H700M1
  • Scheduled course P/N: SCH700M1
  • On-site course P/N: OSH700M1
EQ5400 Weld Controller Maintenance– Two Days
  • Course code: H701M1
  • Scheduled course P/N: SCH701M1
  • On-site course P/N: OSH701M1
EQ5300 Weld Controller Upgrade – One Day
  • Course code: H702M1
  • Scheduled course P/N: SCH702M1
  • On-site course P/N: OSH702M1
  • Designed for previous users of EQ5300 Weld Controller. EQ5300 Weld Controller Maintenance course (H700M1) is a prerequisite for this course.

To order on-site welder training for your employees, call 810-733-9413.