Start-up Service and Support
Now start-up doesn't have to be time-consuming or complex. Get up and running in the shortest period of time and with the least amount of difficulties. All Automation and Control Services' field service technicians are thoroughly trained and experienced with the latest equipment to provide expert assistance in the installation and start-up of your new system, in the shortest period of time and with the least amount of difficulties.
Pre-Installation / Assessment
Our pre-installation services are designed to help you achieve the full value of your automation investment. We can help you choose the right technologies for your project, aid in design, and train your staff on programming, maintenance and user procedures.
Start-up Support
Our start-up services are designed to keep up with the pace of constant improvements in technology. On-site service and support is available to:
- Provide power-up and diagnostic checks of all Schneider Electric system components. Identified problems are corrected.
- Identify and provide all spare parts necessary to support a successful start-up
- Verify revision levels and appropriateness for configuration and application. Update revision level if necessary.
- Validate system mounting, routing and connection of wiring, cabinet space and airflow. Recommend improvements as necessary.
- Validate adequacy of source power transformers and secondary power. Recommend improvements were needed.
- Verify system software revision levels and update as necessary.
- Certify system grounding and recommend improvements where needed.
- Observe loading of customer software and witness machine/process cycle. Provide support on any problems encountered.
- Provide complete start-up report with details of customer configuration, topology, serial numbers, problems encountered and changes made.
For your free evaluation, call 1-888-266-8705.