Network Design and Certification
Network Design Services
Schneider Electric Automation and Control Services can provide complete turnkey network design for new networks or re-engineering services to improve the performance and reliability of existing networks. To design your communications network, our network engineers first analyze your process, business, and performance goals. We then provide detailed documentation so that the tools to design a high performance network are in your hands from the beginning. >Learn more.
Certification / Validation Services
Schneider Electric Automation and Control Services network engineers provide field validation services of installed networks using the latest in testing equipment for certifying Ethernet and other communications media, giving you total assurance of a properly installed industrial communication network. A complete and thorough inspection of each cabling segment is done to identify current and potential problems.
The certification service also includes a performance assessment designed to help you achieve the best results from your existing network. The assessment provides you with a deep analysis of your network, measuring and reporting the key parameters required for a comprehensive view of your current network performance. It details limitations, traffic patterns, bandwidth utilization, and potential network degradation. From there, strategies involving reconfiguration and design are developed to ensure you’ve achieved maximum performance. >Learn more.
For your free evaluation, contact a service business development specialist in your area or call 1-888-266-8705