Migration / Upgrade Services & Tools

Forge a strategic alliance with Schneider Electric and increase your opportunities for success

A strategic alliance should empower an integrator to increase efficiencies and set the customer’s mind at ease. It should be encompass the right products and service solutions, 24/7 phone support, local product application engineers, and solution architect engineers.

Schneider Electric offers all of that and more. By partnering with us, you can take advantage of a comprehensive solution set and have the support you need throughout a project, such as a system migration project in an industrial manufacturing facility. Together, we can help our customers keep their processes running at peak efficiency.

Learn more today!  Strategic Supplier Alliances white paper – find out what tools you can use to maximize your efficiency

Our upgrade & conversion services build productivity into your legacy Modicon, Telemecanique, and Sy/Max CPU and I/O systems, making extensive use of existing hardware and wiring for a cost-effective solution. Before any work begins, you’ll receive a free evaluation with no obligation. A Schneider Electric field services representative will evaluate your current system and prepare a proposal at no cost to you. One call is all it takes to place advanced automation and control capabilities within your reach for access to the latest technologies, including Transparent Ready, IEC 61131-3, and more. For a free evaluation, call 1-888-266-8705.

Modicon Advance Program

Update legacy Modicon® PLCs and 984 ladder logic software based upon your specific needs and requirements. Select the right level of upgrade for your processors, software and I/O points. >More

SyMax® to Unity™ Software Conversion

Unity software provides an interface that looks like that of Symax. >More.

SyMax Quick Wiring Adapter

Though utilization of Quantum I/O terminal block, SY/Max I/O can be quickly converted to Quantum I/O without disturbing field wiring, and at minimal cost. Quantum CPUs are 5 to 10 times faster leading to greater productivity. >More

Panelmate™ to Magelis® HMI

Adapts your existing Panelmate 1000 application into a Magelis XBT-G application, using the same cutout as the existing Panelmate HMI. >More

Scalable Migration Solutions

Brief description. >More