Square-Duct Wireways

Cost and time saving alternatives to conventional conduit systems.

Square-Duct® Wireways is a comprehensive electrical wireway line featuring designs for every commercial, industrial or OEM application.

Square-Duct Wireways are designed to carry electrical feeders, branch circuits and other groups of conductors, providing varying degrees of protection from physical or environmental elements, such as dirt, dust or water. These lay-in wireways offer easy access for the installation and maintenance of the wires. In addition, tap-offs can be made easily to wireways via knockouts.

Features and Benefits
  • Lay-in capability allows easy access to wiring
  • Lighter weight than conduit for easier installation
  • Modular design allows quicker additions and deletions
  • Can be easily disassembled for reuse in other areas
Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Square-Duct Wireways 5100CT0101
Handouts
Square-Duct Wireways Handout 5100HO0101
Instruction Bulletins
Service Fitting Housings (Style B) and Receptacle Assembly 45124-007-01