Transparent Ready Power Distribution Products
Web-enabled Power Distribution Products
Transparent Ready® Equipment (TRE) is a comprehensive family of Web-enabled power distribution equipment, including medium and low voltage switchgear, switchboards, panelboards, motor control centers, and unit substations. TRE features an Ethernet interface and and built-in Web server. Web pages are pre-configured from the factory, making it easy to access the power system information you need to know. In fact, with Transparent Ready Equipment, you can access metering and equipment status from any PC on your network, using a standard Web browser.
TRE is easy to use, affordable and pre-engineered to ship in normal lead-times:
- Easy to install. The contractor pulls an Ethernet cable to the equipment and makes one connection -- click.
- Easy to commission. A Quick-Start Guide ensures trouble-free setup in 3 easy steps.
- Easy to access information. Just type the equipment's name or network address into a Web browser.
In the past, power monitoring systems were mainly for larger sites or critical power users. Now, this breakthrough technology makes power monitoring affordable for all who buy power equipment. Transparent Ready Web-enabled power equipment is the latest development in the history of power monitoring.
Go to an on-line demonstration of web pages available in a variety of Transparent Ready products.
For a complete listing of documentation for this product, please consult the Technical Library.