FactoryCast Gateway
Integrate network interfaces, router function and web server
FactoryCast™ Gateway provides an all-in-one, cost-effective solution by integrating all the network interfaces, a RAS/Router function and a customizable web server. Compact and standalone, FactoryCast Gateway provides::
- Transparent gateway - Connect Modbus® RTU devices to the TCP/IP infrastructure and make them accessible directly from information system applications (MES, ERP, Supervision, etc.)
- RAS/Remote access - Monitor and program Modbus devices remotely by modem connection (RTC, GSM/GPRS or PSTN, etc.) or by Internet/Intranet (VPN), all in total security
- Configurable web portal - Benefit from pre-defined or fully customizable web interface pages (built-in SCADA functions) plus Email notification for advanced remote control, remote monitoring, diagnostics and maintenance
For applications requiring remote maintenance server functions, the embedded web server provides simple web browser access to maintenance information with no need for specific maintenance tools. It includes ready-to-use web pages for module configuration, diagnostics and data monitoring, as well as customizable web pages for any Modbus® device data.
- Hardware configuration
- 24 volts direct current supply
- Ethernet port: 10/100 base-T, TX (RJ45)
- Modbus port: Modbus RTU supports up to 32 connections (RS485: RJ45)
- Configurations / Modem port: peer to peer connection (RS232c: Dsub9)
- Web server: 8MB flash memory for the customer’s Web pages and files
- Three LED indicators (Run, error, Rx/Tx)
Applications
- HVAC
- Packaging
- Car Washes
- Water Wastewater
- Conveyance Lines
- Food & Beverage
- Infrastructure
- Complex and Special Machines
- Industrial Markets