Power-Dry II Transformers

Economical, dry solution for a wide range of industrial applications.

Square D® Power-Dry II™ vacuum-pressure impregnated transformers are particularly suited for a wide range of commercial and industrial applications. This VPI process saturates the dielectric material, which contributes to its long life and durability. The secondary windings are constructed with sheet conductors and NOMEX® insulation.

Available in primary voltages from 2.4kV to 35kV in 112.5 through 13,000 kVA sizes with a 220C Insulation system. Secondary voltages are available through 15 kV.

Features
  • UL label option
  • High efficiency TP1 design option
  • Excellent, low cost choice for replacement or retrofit applications
  • Impregnated using a vacuum pressure impregnation process
  • Can be used as a stand-alone product or as part of a substation lineup
  • Established service and reliability record that is unequaled among dry type units
  • Optional fan cooling provides 33 1/3% increase in capacity for short term overloads
  • Retro-fit applications
Square D logo