Model III Package Unit Substations
Compact construction and efficient performance for buildings that need to maximize space to convert power.
Whether renovating or completing new construction, Square D® Model III Package Unit Substations offer space-saving, compact design and efficient performance in one, complete module.
Data centers and buildings tight on electrical room space and in need of powerful performance trust Schneider Electric’s Square D Model III Package Unit Substations to house HVL/cc™ primary disconnect switches, medium voltage Dry-Type transformers and I-Line® distribution sections. The streamlined build allows for fast, easy installation in tight spaces.
Key Features & Benefits:
- Compact Design — fits easily through standard doorways and tight spaces. The Model III offers the smallest footprint in the industry measuring 48 in. deep, 62.75–74.75 inches wide and 90 inches tall with a total weight of less than 8,000 pounds.
- Efficient Performance — contributes to LEED® certification with improved power losses and better voltage regulation.
- Continued Service — isolates outages faster-with substations located at each load area.
- Easy Expansion — add new load areas without affecting the substation.
- Efficient Design — install front accessible units against a wall or in a corner without de-rating.
- Industry Standards — rest assured each transformer has been built to all UL safety requirements with the UL® label of approval.
Applications
- Hotels
- Industrial Buildings
- Healthcare Facilities
- Data Centers
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Schneider Electric Partners with ABB | 7400BR0401 |
Data Bulletins |
|
| Power-Zone® Model III Package Unit Substations | 6010DB1001 |
Handouts |
|
| Model III Package Unit Substation Handout | 6010HO0101 |
Instruction Bulletins |
|
| Model 98 Digital Temperature Controller for Medium Voltage Transformers | 43500-054-26 |
| Model 98A Digital Temperature Controller for Medium Voltage Transformers | 43500-054-34 |
| Model III Package Substations | 43500-054-30 |