Cast Coil Transformers
Unequalled capability to handle unusually high impact and short circuit loads.
Power-Cast II™ Transformers
Square D® Power-Cast II transformers are manufactured with both primary and secondary windings vacuum cast with a solid resin dielectric.
Available in primary voltages from 2.4 kV to 46 kV in 112.5 through 13,000 kVA sizes. Seconday voltages are available through 15 kV.
Uni-Cast II™ Transformers
Square D Uni-Cast II transformers are manufactured with the primary windings vacuum cast with a solid resin dielectric. The secondary winding is encapsulated in epoxy with the ends of the windings sealed with epoxy.
Available in primary voltages from 2.4 kV to 46 kV in 112.5 through 3,000 kVA sizes. Seconday voltages are available through 15 kV.
Features
- UL label option
- High efficiency TP1 design option
- Primary impulse ratings equal to liquid-filled transformers
- Superior dynamic short circuit strength
- Exceptional short-time thermal overload capability
- Outstanding resistance to moisture and atmospheric contaminants
- Extremely low maintenance
- High impact loading without incident
- No pre-drying before energizing
- Copper or Aluminum windings
- Partial discharge free
- Optional fan cooling provides as much as 50% increase in capacity
- Retro-fit applications
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Schneider Electric Partners with ABB | 7400BR0401 |
Catalogs |
|
| Power-Zone® Load Center Unit Substations | 6020CT9401 |
Data Bulletins |
|
| Medium Voltage Transformer Testing | 7200DB1001 |
| Power-Cast II™ Cast Transformers | 7310DB0501 |
| Solid-Cast Versus Resin-Encapsulated Transformers | 7300DB0402 |
| Transformer Key Features | 7300DB0401 |
| Uni-Cast II™ Cast Transformers | 7310DB0502 |
Instruction Bulletins |
|
| Model 98 Digital Temperature Controller for Medium Voltage Transformers | 43500-054-26 |
| Model 98A Digital Temperature Controller for Medium Voltage Transformers | 43500-054-34 |
| Power Cast II and Uni-Cast II Cast Coil Transformers | 43500-054-01 |