Mini Power-Zone Transformers
Combine transformer and circuit breaker distribution panel into one space and labor saving unit.
The Square D® brand Mini Power-Zone® power supply from Schneider Electric provides the answer to requirements for a portable, compact power supply for small loads. Because the Mini Power-Zone is furnished as a complete package, considerable savings in installation time and costs can be realized.
Features
- NEMA 3R enclosure suitable for both indoor and outdoor use
- Copper Windings
- Maximum full load temperature rise of 115°C using a 185°C insulation system
- Epoxy-resin encapsulated
- The panel-section has copper bus and uses Square D QO® style circuit breakers
- UL Listed per UL 1062 File E92978
Applications
- Commercial Buildings
- Automotive
- Infrastructure
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Mini Power-Zone Package Power Supply 600v and below | 7440BR9401 |
Catalogs |
|
| Mini Power-Zone Unit Substation | 7440CT0901 |
Data Bulletins |
|
| Dry Type Transformer Study Course | I1 |
drawings |
|
| Mini Power Zone 15-25 KVA Single Phase 60hz | 3643 |
| MINI POWER ZONE 15-30 KVA THREE PHASE 60HZ | 3644 |
| MINI POWER ZONE 5-10 KVA SINGLE PHASE 60HZ | 3642 |
Handouts |
|
| Data Type Transformer Card | 7400HO0502 |