Transformer Disconnects

For NEMA 1 and NEMA 12 Enclosures

Transformer disconnects mount inside or outside a control system enclosure and provide power to auxiliary single-phase loads when the main three-phase disconnect is either "on" or "off." The transformer disconnect is normally wired to the line side of the control panel's main disconnect. This convenient source of 120 V power can be used for auxiliary or isolated loads, such as panel lighting, portable power tools, and programmable controller equipment.

Standard Features
  • Applicable standards: UL, cUL, CSA
  • The Square D® disconnect switch is rated 600V, 45A, 100kA. The disconnect can be locked in the OFF position
  • Multiple enclosure options to choose from: Standard NEMA 1, Mini NEMA 1, Compact NEMA 1 and NEMA 12
  • Knockouts – conveniently located on NEMA 1 enclosures
  • External mounting flanges with slotted holes for “hook and hang” mounting on NEMA 1 enclosures
  • Ground Terminal
  • 90° access cover stop

Square D logo

Applications

  • Automotive

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Transformer Disconnects 9070CT0301
Instruction Bulletins
Transformer Disconnect 39000-642-01