Transformers

- Instrument and Industrial Control Transformers
-
- Instrument Transformers
Current transformers (CTs) and voltage transformers (VTs or PTs) are used for measurement and control of generation, transmission, and distribution equipment.
-
- Industrial Control Transformers
Type T and TF industrial contol transformers are designed with low impedance windings for excellent voltage regulation.
-
- Transformer Disconnects
For NEMA 1 and NEMA 12 Enclosures
- Low Voltage Transformers
-
- Premium 30 Energy Efficient Transformers
Reduce lost energy. Be up to 30% more efficient with these NEMA Premium Efficiency Program approved transformers.
-
- Energy Efficient Transformers
Provide low temperature rise for energy savings and longer life.
-
- Sealed General Purpose Transformers (Resin Encapsulated)
Intended for power, heating, and lighting applications.
-
- Buck and Boost Transformers
Economical space-saving design for providing small changes in voltages to match load requirements.
-
- Non-Linear Energy Efficient Transformers
K-factor rated specifically to withstand harmonic heating and high neutral currents associated with computer equipment and other single phase electronic loads.
-
- Harmonic Mitigating Energy Efficient Transformers
Provide cleaner, stabler power for sensitive electronic equipment.
-
- Mini Power-Zone Transformers
Combine transformer and circuit breaker distribution panel into one space and labor saving unit.
-
- Non-Ventilated General Purpose Transformers
For use in contaminated or dust-laden environments, indoor and outdoor.
-
- Drive Isolation Transformers
Specifically designed for the rigorous demands of ac and dc motor drive loads.
- Medium Voltage Transformers
-
- Substation Liquid Filled Transformers
Used in a wide variety of commercial and industrial applications.
-
- Padmount Liquid Filled Transformers
For use on underground power distribution systems.
-
- Power-Dry II Transformers
Economical, dry solution for a wide range of industrial applications.
-
- Cast Coil Transformers
Unequalled capability to handle unusually high impact and short circuit loads.
-
- Model III Package Unit Substations
Compact construction and efficient performance for buildings that need to maximize space to convert power.