XVE Tower Lights and Beacons

Designed for remote signaling of the status of a machine, equipment or specific application, either visually using 360° illuminated units or audibly using an 85 dB buzzer.

XVE beacons and Tower Lights are designed for remote signaling of the status of a machine, equipment or specific application, either visually using 360° illuminated units or audibly using an 85 dB buzzer. Telemecanique® XVE 70mm Optimum products provide just the specific feature sets OEMs want most. Perfect for the cost-conscious facility engineer or machine builder who desires remote signaling with the best feature set for the price, without any unnecessary features. The XVE Optimum range provides efficient signaling (5 colors available), at medium range distances 98.4 ft (30 m), in indoor environments. The standard configuration of the beacons and indicator banks is NEMA and UL Type 12 (IP 42) degree of protection, which is sufficient for the majority of indoor applications. Both pre-configured beacons and indicator banks can be upgraded to IP 54 by using a sealing kit.

Key Features

  • The beacons are supplied complete and incorporate a single steady or strobe light illuminated unit and a short mounting base. They are ready to use.
  • The tower lights are assembled by the user and comprise signaling units, mounted on a base unit, and a mounting base. For an indicator bank, a maximum of 5 illuminated units or 4 illuminated units and 1 audible unit can be assembled.
  • The illuminated or audible units are easily assembled. A screw secures their mounting. Electrical connections between each unit are made automatically as the units are mechanically assembled.
  • All the signaling units are identical in size and their positioning is unrestricted.
     

XVE Tower Light Visual Configurator

Applications

  • Construction
  • Material Handling
  • Control and Monitoring
  • HVAC
  • Manufacturing
  • Automotive
  • Food & Beverage
  • Healthcare Facilities
  • Complex and Special Machines

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Operator Interface Family Brochure 9001BR9903
Catalogs
Push Button and Operator Interface Specifiers Guide 9001CT0001
Tower Lights and Beacons 9001CT1002
Handouts
50mm and 70mm Tower Lights and Beacons 9001HO0809
Tower Lights Selector Worksheet 8000HO0751
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
XVB Catalog Pages
XVB Technical Publications
XVE Catalog Pages
XVE Technical Publications