XVB 70mm Tower Light
Modular features mean easy installation and maintainenance for new XVB Tower Light
Modular features mean easy installation and maintainenance for new XVB Tower Light
Packaging, material handling, conveyor and semiconductor equipment OEMsand facility engineers now have a better means of checking production status and machine operation sequences with the new Telemecanique XVB Tower Light from Schneider Electric. Modular in design, the XVB allows for maximum user flexibility with simple installation and maintenance. Quick installation and improved LED performance minimize the time needed by facility engineers to maintain the Tower Light. With no tools necessary, a one to five bank assembly is accomplished with of a simple twist-and-click action.
Key Features
- The contact block is removable for easy wiring.
- Maintenance-free bulb style LED lamps have an average life of 100,000 hours.
- The banks or single stage beacons are also available in 7 and 10 watt incandescent and have an optional 5 or 10 joule strobe.
- The XVB offers an excellent 'true color' LED illumination with red, green, yellow, blue and white as standard colors.This is one of the only LED ranges in the industry offering blue and white.
- Modular design
- High degree of protection (IP65/Type 4X)
- High brightness LEDs
- 45mm mini-beacon in LED or Incandescent
- Long range signaling through stand alone sirens and rotating mirror lights
Applications
- Mining and Mineral
- Material Handling
- Control and Monitoring
- Oil & Gas
- Manufacturing
- Discrete Manufacturing
- Automotive
- Food & Beverage
- Data Centers
- Complex and Special Machines
- Building Automation
- Pharmaceutical
For a complete listing of documentation for this product, please consult the Technical Library.
Brochures |
|
| Operator Interface Family Brochure | 9001BR9903 |
Catalogs |
|
| Push Button and Operator Interface Specifiers Guide | 9001CT0001 |
| Tower Lights and Beacons | 9001CT1002 |
Handouts |
|
| 50mm and 70mm Tower Lights and Beacons | 9001HO0809 |
| Tower Lights Selector Worksheet | 8000HO0751 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| XVB Catalog Pages | |
| XVB Technical Publications | |
| XVE Catalog Pages | |
| XVE Technical Publications | |
