XVP 50mm Tower Lights and Beacons
Modular design allows maximum flexibility in use because modules snap into place with a simple twist-and-click action.
Semiconductor, packaging, material handling and conveyor equipment OEMs and facility engineers now have a better means of checking production status and machine operation sequences with the new TELEMECANIQUE XVP Tower Light from Schneider Electric. The modular XVP design allows maximum flexibility in use because modules snap into place with a simple twist-and-click action. Maintenance is minimized due to the protected LED illumination source. Assembly is accomplished without tools - just twist and click. The XVP line is a product of the same design team that introduced the original XVA and the revolutionary XVB Tower Lights.
Features and Benefits
- 50mm diameter with outstanding brightness in a slim, compact package.
- Offer includes: steady lens, with 5 and 7 watt incandescent lamps, strobe lens, and sound module capable of 10 unique tones adjustable from 75 - 85dB.
- Lens colors: red, yellow, amber, green, blue and clear.
- Protected LED bulb-style lamps have an average life of 100,000 hours. Excellent "true color" LED illumination with all standard colors in steady and flashing.
- Lamps with built-in electronic circuitry to protect against, spikes, surges, EMI, and PLC leakage currents.
- Modular design for fast assembly, reconfiguration and maintenance. Saddle clamp or ring tongue wiring terminals.
- High degree of protection with NEMA and UL Type 12 and IEC IP65.
- Ring and base trim available in black or off-white to match your application.
- Mounting options include direct, stand with tulip base, wall bracket with hood or tube bracket.
Applications
- Material Handling
- Control and Monitoring
- Harsh Environment
- Manufacturing
- Discrete Manufacturing
- Automotive
- Food & Beverage
- Complex and Special Machines
- Industrial Markets
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Tower Lights and Beacons | 9001CT1002 |
Handouts |
|
| 50mm and 70mm Tower Lights and Beacons | 9001HO0809 |
| Tower Lights Selector Worksheet | 8000HO0751 |
urlsThe links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America |
|
| XVP Catalog Pages | |
| XVP Technical Publications | |
