Thermal Magnetic Circuit Protectors 9080GCB

These circuit protectors are are rated 0.1 to 15 Amps

Applications

  • Oil & Gas
  • Manufacturing
  • Infrastructure
  • Power
  • Palletizers
  • Industrial Markets
  • Lighting Management
  • Pharmaceutical

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
AB1 Terminal Blocks 9080CT9901
declarations
Class 9080 Type GCB Circuit Protectors
drawings
Terminal Circuit Breaker GCB E0801701-01
Instruction Bulletins
Thermal-Magnetic Circuit Protectors, Class 9080 Type GCB 65013-003-82