TeSys DF IEC Style Fuseholders
Simple and effective protection! Fuseholders from 0.5A to 125A, up to 690V
Fuse protection is a reliable and effective solution to protect your low voltage equipment against short circuits that can cause major damage to your installations and generate risk for equipment and personnel, as well as significant production losses.
Modular design for a wide variety of needs: Single pole, single pole + neutral, 2 pole, 3 pole, 3 pole + neutral
Various cylindrical cartridge fuse sizes: 8.5x31.5, 10x38, 14x51, 22x58
Key features
- Version for Class CC fuses
- High breaking capacity 120kA / 500V and 80kA / 690V (depending on fuse used)
- Certifications: IEC 60947-3, UL512 and CSA 22.2 N? 39 (CCC compliance pending)
- Conforming to the European RoHS Directive (Restriction of Hazardous Substances)
- IP20 protection against direct finger contact
- Compact size helps reduce the overall size of the installation
- Ergonomic handle for easier opening
- Dual position locking system for easy DIN rail mounting
- Certifications
- UL Recognized Component Card for U.S.
- UL Listing Card for U.S.
- UL Recognized Component Card for Canada
Applications
- Construction
- Control and Monitoring
- Crane & Hoist
- Harsh Environment
- Discrete Manufacturing
- Conveyance Lines
- Healthcare Facilities
- Educational Campuses
- Assembly Lines
- Building Automation
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| TeSys DF IEC-Type Fuseholders | 9080CT0801 |
declarations |
|
| EC Declaration of Conformity | |
| UL Listing Card for U.S. | |
| UL Recognized Component Card for Canada | |
| UL Recognized Component Card for US | |
Handouts |
|
| TeSys DF Fuseholders | 9080HO0901 |