9080 Power Distribution Blocks
9080 Power Distribution Blocks can be used to splice or distribute wires within a control panel
9080LB Power Distribution Blocks
These blocks can be used to splice or distribute wires within a control panel.
- Available in 1, 2, and 3 pole versions
- Available with aluminum or copper lugs
- Class B & C - 600 volt rating
- These blocks will accept from #18 AWG wires to 500MCM cables
- Protective covers are available
- CE Declaration of Conformity
Applications
- Bottling
- Amusement Park Ride Controls
- Discrete Manufacturing
- Automotive
- Conveyance Lines
- Food & Beverage
- Complex and Special Machines
- Educational Campuses
- Assembly Lines
- Building Automation
For a complete listing of documentation for this product, please consult the Technical Library.
Catalogs |
|
| Terminal Blocks, Fuseholders and Power Distribution Blocks | 9080CT9603 |
Data Bulletins |
|
| Power Blocks, Distribution Blocks And Fuseholders | SM857 |
declarations |
|
| 9080LBA & 9080LBC CSA Certificate of Compliance | |
| 9080LBA & 9080LBC UL Recognized Component Card Text for U.S | |
| Class 9080 Type LBA, LBC Terminal Blocks | |
| Manufacturer's Declaration of Conformity for Class 9080 Type LBA, LBC, and LBFA Terminal Blocks | |
drawings |
|
| Miniature Power Distribution Block 1Pole | E0803001-01 |
| Miniature Power Distribution Block 2 Pole | E0803101-01 |
| Miniature Power Distribution Block 3 Pole | E0803201-01 |
| Standard Power Distribution Block 1 Pole | E0803301-01 |
| Standard Power Distribution Block 2 Pole | E0803401-01 |
| Standard Power Distribution Block 3 Pole | E0803503-01 |
| Terminal Block Std Power Distribution Block | E0803502-01 |
Handouts |
|
| Square D 9080 Power Distribution Blocks | 9080HO0901 |