NEMA Type Sectional Terminal Blocks 9080G

NEMA Type Sectional Terminal Blocks

This line of sectional terminal blocks has all of the most popular terminal block types.

  • Various Termination Types
  • Box Lug Connector
  • Flat Terminal Connector
  • Pressure Wire Connector
  • Slip-on Connector
  • Blocks In Eight Colors
  • Large Screws
  • Screws Shipped Backed Out on Box Lug Blocks
  • Captive Screws
  • 35mm DIN 3 Track Mountable
  • Direct Panel Mount Block
  • Custom Assemblies Available
  • Wide Variety of Accessories
Square D logo

Applications

  • Construction
  • Harsh Environment
  • Amusement Park Ride Controls
  • Discrete Manufacturing
  • Conveyance Lines
  • Complex and Special Machines
  • Educational Campuses
  • Commercial Office Buildings
  • Building Automation

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
NEMA Terminal Blocks 9080CT9601
declarations
Class 9080 Type G Terminal Blocks
drawings
End Clamp 9080 MHA10 E0805401-01
Terminal Block Barrier 9080 GC6B E0804601-01
Terminal Block Barrier 9080 GD6B E0804901-01
Terminal Block Barrier 9080 GF6B E0801901-01
Terminal Block Barrier 9080 GK6B E0802401-01
Terminal Block Barrier 9080 GM6B E0802601-01
Terminal Block Barrier 9080 GP6B E0802701-01
Terminal Block Screw-On End Clamp 9080 GH10 E0802001-01
Terminal Block Section 9080 GA6 E0801501-01
Terminal Block Section 9080 GC6 E0801601-01
Terminal Block Section 9080 GD6 E0804801-01
Terminal Block Section 9080 GE6 E0805001-01
Terminal Block Section 9080 GF6 E0801801-01
Terminal Block Section 9080 GG6 E0805301-01
Terminal Block Section 9080 GK6 E0802301-01
Terminal Block Section 9080 GM6 E0802501-01
Terminal Block Section 9080 GP6 E0805101-01
Terminal Block Section 9080 GR6 E0802801-01
Terminal Block Section 9080 GS6 E0805201-01
Terminal Block Slip-In End Clamp 9080 GH11 E0802101-01
Handouts
High Density Terminal Block 9080HO9301
Type GR6 Box Lug Terminal Block 9080HO9501
Instruction Bulletins
End Clamp, Class 9080 Type GH11 65013-002-56
Installing the 9080GH91 Banana Plug Adapter and 9080GH90 Banana Plug 65013-008-64
Stacking Bridge, Class 9080 Type GH81 65013-009-85
Terminal Blocks, Class 9080 Type G 65013-006-40
Track Mounted Transient Suppressor, Class 9080 Type GT6, Series C 65013-005-09