AB1 IEC Type Sectional Terminal Blocks

IEC style sectional terminal blocks with screw or spring type termination.

Traditional Screw Clamp Termination

  • Reliable box lug design
  • Recessed hardware
  • Four sided wire entry
  • 35mm DIN 3 track mountable
  • Shipped with screws backed out
  • Marking area

Spring Clamp Termination - NEW

  • Reliable spring clip termination
  • Recessed hardware
  • Round funnel shaped wire entry
  • Test probe access
  • 35mm DIN 3 track mountable
  • Marking area

Insulation Displacement Termination - NEW

  • No need to strip wire
  • Very reliable connections
  • Recessed hardware
  • 35mm DIN 3 track mountable
  • Marking area

Applications

  • Distribution
  • Construction
  • Bottling
  • Material Handling
  • Harsh Environment
  • Automotive
  • Conveyance Lines
  • Complex and Special Machines
  • Industrial Markets
  • Assembly Lines