IEC Style Thermal Magnetic Circuit Protectors
These circuit protectors are rated 0.5 to 12 Amps
These circuit protectors are used to control circuit wiring and components. They provide:
- 10 Different Current Ratings - 0.5 to 12 Amps.
- Visible Trip Indication
- Slim Profile - 0.59 inch wide
- Fingersafe Terminals
- Mounts on 35mm DIN 3 mounting track
- Marking Area
- CE Declaration of Conformity
Applications
- Distribution
- Construction
- Bottling
- Car Washes
- Amusement Park Ride Controls
- Automotive
- Food & Beverage
- Healthcare Facilities
- Complex and Special Machines
- Assembly Lines
- Commercial Office Buildings
- Building Automation
For a complete listing of documentation for this product, please consult the Technical Library.
declarations |
|
| Disconnectors LS1., GK1/Fuse carriers DF., GS1/Circuit-breakers GB2/Contactors GY., GC/Auxiliaries GS1/Switch-disconnectors GS1 | |