9080FB Fuseholders

These fuseholders accept types H, R, CC, M, and J fuses up to 200 amperes and come in 250V and 600 V versions.

This family of fuseholders can be used to protect control circuits and equipment in control panels.

  • Will accept Types H, R, CC, M and J fuses
  • 30, 60, 100, and 200 Amp version are available
  • Both 250V and 600V rated
  • Available in 1, 2, and 3 pole versions
  • Pressure wire or box lug connectors
  • All Class H, R and J fuseholders have reinforced fuse clips
  • All 30 and 60 Amp fuse clips are copper alloy tin plated
  • All 100 and 200 Amp fuse clips are one piece aluminum
Square D logo

Applications

  • Control and Monitoring
  • Robotics
  • Discrete Manufacturing
  • Printing
  • Food & Beverage
  • Palletizers
  • Assembly Lines
  • Building Automation

For a complete listing of documentation for this product, please consult the Technical Library.

Data Bulletins
Power Blocks, Distribution Blocks And Fuseholders SM857
declarations
Manufacturer's Declaration of Conformity for Class 9080 Type FB Fuseholders
drawings
Fuseholders Fuse Block (250VAC/60A/1P) H, R Fuse E0806101-01
Fuseholders Fuse Block (250VAC/60A/2P) H, R Fuse E0806301-01
Fuseholders Fuse Block (250VAC/60A/3P) H, R Fuse E0806501-01
Fuseholders Fuse Block (600VAC/30A/1P) J Fuse E0806701-01
Fuseholders Fuse Block (600VAC/30A/2P) CC Fuse E0805701-01
Fuseholders Fuse Block (600VAC/30A/2P) J Fuse E0806901-01
Fuseholders Fuse Block (600VAC/30A/2P) M Fuse E0805801-01
Fuseholders Fuse Block (600VAC/30A/3P) CC Fuse E0805901-01
Fuseholders Fuse Block (600VAC/30A/3P) J Fuse E0807101-01
Fuseholders Fuse Block (600VAC/30A/3P) M Fuse E0806001-01
Fuseholders Fuse Block (600VAC/60A/1P) H, R Fuse E0806201-01
Fuseholders Fuse Block (600VAC/60A/1P) J Fuse E0806801-01
Fuseholders Fuse Block (600VAC/60A/2P) H, R Fuse E0806401-01
Fuseholders Fuse Block (600VAC/60A/2P) J Fuse E0807001-01
Fuseholders Fuse Block (600VAC/60A/3P) H, R Fuse E0806601-01
Fuseholders Fuse Block (600VAC/60A/3P) J Fuse E0807201-01
Fuseholders Fuse Block FB (250VAC/30A/1P) H Fuse E0800101-01
Fuseholders Fuse Block FB (250VAC/30A/1P) R Fuse E0800901-01
Fuseholders Fuse Block FB (250VAC/30A/2P) H Fuse E0800301-01
Fuseholders Fuse Block FB (250VAC/30A/2P) R Fuse E0801101-01
Fuseholders Fuse Block FB (250VAC/30A/3P) H Fuse E0800501-01
Fuseholders Fuse Block FB (250VAC/30A/3P) R Fuse E0801301-01
Fuseholders Fuse Block FB (600VAC/30A/1P) CC Fuse E0800701-01
Fuseholders Fuse Block FB (600VAC/30A/1P) H Fuse E0800201-01
Fuseholders Fuse Block FB (600VAC/30A/1P) M Fuse E0800801-01
Fuseholders Fuse Block FB (600VAC/30A/1P) R Fuse E0801001-01
Fuseholders Fuse Block FB (600VAC/30A/2P) H Fuse E0800401-01
Fuseholders Fuse Block FB (600VAC/30A/2P) R Fuse E0801201-01
Fuseholders Fuse Block FB (600VAC/30A/3P) H Fuse E0800601-01
Fuseholders Fuse Block FB (600VAC/30A/3P) R Fuse E0801401-01