AZ5 & DZ5 Cable Ends (Ferrules)

AZ5 and DZ5 cable ends eliminate the need to tin the ends of wires

These cable ends are used to keep all of the strands of stranded wire together. They eliminate the need to tin the ends of wires.

For wires from 26 AWG to 0 AWG

  • Four Type of Cable Ends
  • Available in Three Lengths
  • Some will accept two wires
  • Some conform to standard NF C 63-023
  • Some conform to standard DIN 46228
  • Can Be Used to Mark Wires
  • Click here for CE Declaration of Conformity 

Applications

  • Distribution
  • Bottling
  • Control and Monitoring
  • Oil & Gas
  • Food & Beverage
  • Healthcare Facilities
  • Power
  • Commercial Office Buildings
  • Pharmaceutical