Terminal Blocks

IEC Style Thermal Magnetic Circuit Protectors
IEC Style Thermal Magnetic Circuit Protectors

These circuit protectors are rated 0.5 to 12 Amps

Thermal Magnetic Circuit Protectors 9080GCB
Thermal Magnetic Circuit Protectors 9080GCB

These circuit protectors are are rated 0.1 to 15 Amps

TeSys DF IEC Style Fuseholders
TeSys DF IEC Style Fuseholders

Simple and effective protection! Fuseholders from 0.5A to 125A, up to 690V

9080 Power Distribution Blocks
9080 Power Distribution Blocks

9080 Power Distribution Blocks can be used to splice or distribute wires within a control panel

NEMA Type Sectional Terminal Blocks 9080G
NEMA Type Sectional Terminal Blocks 9080G

NEMA Type Sectional Terminal Blocks

9080FB Fuseholders
9080FB Fuseholders

These fuseholders accept types H, R, CC, M, and J fuses up to 200 amperes and come in 250V and 600 V versions.

AZ5 & DZ5 Cable Ends (Ferrules)
AZ5 & DZ5 Cable Ends (Ferrules)

AZ5 and DZ5 cable ends eliminate the need to tin the ends of wires

AB1 IEC Type Sectional Terminal Blocks
AB1 IEC Type Sectional Terminal Blocks

IEC style sectional terminal blocks with screw or spring type termination.