General

Square D® Walk-In Enclosures (Power-Zone® Centers) are custom designed to meet exact standards for the distribution and control equipment installed inside. Typical products in the Power-Zone Center may include low and medium voltage switchgear, motor control centers, distribution switchboards, distribution panelboards, transformers, battery systems, power management equipment and monitoring systems.

They are designed to be raintight and weather resistant. Power-Zone Centers can also be designed to meet severe environmental conditions and meet seismic applications.