Low Voltage Unit Substations

Distribution needs in the 600 volt and below voltage classes.

Square D® can assist in your distribution needs in the 600 volt and below voltage classes. We offer a wide variety of low voltage distribution equipment that can be combined to form one common coordinated unit substation.The unit substation is a vital piece of equipment to be considered when planning electrical system demands. Square D unit substations are single products that are designed, coordinated, assembled, tested and brought together at the jobsite to form one complete electrical distribution assembly.

The benefits of choosing a Square D unit substation are numerous:

  • Total coordination to ensure ease of installation at your jobsite.
  • Single point of contact and assistance.
  • Complete substation composite layout drawings.
  • One line drawings showing electrical flow through substation.
  • Custom design and coordination of special handling or shipment schedules.
  • Interconnection hardware and installation instructions.
  • Square D warranty coverage for the entire unit substation.

Various combinations of incoming sections, transformer sections, and distribution sections make possible a variety of designs.

 

Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Power-Zone® Load Center Unit Substations 6020CT9401
Handouts
Quick Take-Off Sheet, Six-Week Unit Substation Doc# 6020HO9901