Power-Zone 4 Low Voltage Switchgear with Masterpact NW and NT Circuit Breakers

Low voltage metal-enclosed, drawout switchgear designed to provide superior electrical distribution, protection, and power quality management for the entire facility.

Square D® Power-Zone® 4 low voltage metal-enclosed drawout switchgear is designed to provide superior electrical distribution, protection, and power quality management. The prime components of the switchgear are the Masterpact® NW and NT ANSI rated circuit breaker. Power-Zone 4 switchgear is designed to maximize the functionality of the Masterpact circuit breakers, which, in turn, deliver maximum uptime, system selectivity, ease of maintenance, and reliable circuit protection. All of these features are packed into the smallest footprint available for low voltage drawout switchgear.

  • Designed and built to ANSI® C37.20.1 and is Listed to UL® 1558
  • Masterpact NW and NT drawout low voltage power circuit breakers are designed and built to ANSI C37.13 and C37.16. Listed to UL 1066
  • Short-circuit current rating up to 200 kA without fuses
  • High short-time withstand ratings up to 100 kA for 30 cycles, minimum
  • Arc flash limiting Masterpact NW feeder breakers available in 800, 1600, and 2000 ampere ratings
  • Family of field installable and upgradeable Micrologic® trip units with optional Powerlogic® data communications features
  • Optional Transparent Ready® Web-enabled data communications capability
  • Smallest equipment footprint available in this product class
  • Front access to control and communications wire connections
  • Bolted copper bus provided as standard (up to 5000 amperes maximum)
  • Large rear cable compartment pull area allowing maximum room for power cables
  • Bus provision for future equipment expansion
  • System designed for maximum uptime with low maintenance
  • Modular circuit breaker designed for easy addition of control accessories
  • Available in NEMA 3R outdoor walk-in enclosures
  • Optional Masterpact NW Remote Racking Device

Masterpact NW circuit breakers are available in various levels of interrupting ratings from 42–200 kA at 480 volts and 130 kA at 600 volts.

The Masterpact NT circuit breaker is available in an 800 ampere frame size and 42 kA at 480 volts interrupting rating. Up to 8 Masterpact NT circuit breakers can be mounted in a 30-inch wide section. (Not available for 600 volts.)

Circuit breakers of like frame sizes and interrupting ratings are interchangeable.

Square D logo

Applications

  • Chemical
  • Textile
  • Manufacturing
  • Water Wastewater
  • Automotive
  • Food & Beverage
  • Healthcare Facilities
  • Data Centers
  • Educational Campuses
  • Commercial Office Buildings

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Arc Flash: Solutions for Electrical Workplace Safety 0613BR0302
Power-Zone® 4 Switchgear and Power-Style® QED-6 Switchboards 6037BR0501
Catalogs
Power-Zone® 4 Low Voltage, Metal-Enclosed, Drawout Switchgear with Masterpact® NW and NT Low Voltage Power Circuit Breakers 6037CT9901
Data Bulletins
Arc Flash Reduction Methods 3000DB0810
Fire Pump Connections 2700DB0201
Water Wastewater Specification Guide 9510DB0702
Zone Selective Interlocking (ZSI) Systems and Alternate Maintenance Setting (AMS) Switches in Electrical Distribution Systems 0100DB1017
Handouts
Power-Zone® 4 Low Voltage Switchgear Handout 6037HO9901
Instruction Bulletins
Automatic Transfer Switch: Model ATS-NW 80332-001-04
Drip/Sprinkler Resistant Installation for Power-Zone® 4 Low Voltage Switchgear 80298-003-02
Empty Compartment Kit Installation Using Masterpact® NT Circuit Breakers for Power-Zone® 4 Switchgear and Power-Style® QED-6 Switchboards 80298-022-05
Empty Compartment Kit Installation Using Masterpact® NW Circuit Breakers for Power-Zone® 4 Switchgear and Power-Style® QED-6 Switchboards 80298-022-04
Indoor Water-Resistant (IWR) Enclosure Installation For Use on Power-Zone® 4 Low Voltage Switchgear and Power-Style® QED-6 Switchboards 80298-151-03
Installation of Main Through Bus Bracing in 48-inch-wide Enclosures 80298-176-01
Installation of Main Through Bus Bracing in an Auxiliary Section 80298-175-01
NEMA 3R Walk-in Low Voltage Switchboard/Switchgear Installation 80298-156-01
PLC Automatic Throwover Systems 80330-001-04
Power-Zone® 4 Low Voltage Metal-Enclosed Drawout Switchgear with Masterpact® Low Voltage Power Circuit Breakers 80298-002-06
Primary High Current Injection Field Test Procedure for Modified Differential Ground Fault Protection Systems 80043-703-01