MiniBreak Compact Height Switches
Provides compact and economical switching for currents up to 200A at 5.5 kV.
The MiniBreak™ Load Interrupter Switch, available from stock for quick shipment, provides compact and economical switching for currents up to 200A at 5.5 kV. The enclosure is made of tamper-resistant 11-gauge steel. Its compact design and light weight make it easy to handle and a perfect choice for installations in which space is limited.
Exclusive Performance Features
- UL listed
- Fully tested to ANSI and CSA standards
- Short Time rating of 12.5 kA
- Tested to 400 Hz
- Available in fused or unfused versions
- NEMA 3R enclosure (Indoor/Outdoor)
Time- and Cost-Saving Benefits
- Dependable knife-type air interrupter
- Compact design
- Light weight
- 100 Load break operations
- 750 no-load operations
For a complete listing of documentation for this product, please consult the Technical Library.