Metal-Enclosed Vacuum Circuit Interrupter

Can be used for the protection of distribution systems rated 2.4 kV through 15 kV.

The Visi/Vac® Vacuum Circuit Interrupter is a unique device that can be used for the protection of distribution systems rated 2.4 kV through 15 kV. It combines relay protection capability of a circuit breaker with visible isolation blades. We have brought this device together with Metal-Enclosed Switchgear in order to create a package that is economical yet provides the fullest range of protection available.

Features
  • Continuous current ratings of 600 and 800 amperes
  • Vacuum circuit Interrupter up to 12,500 amperes interrupting capacity without fuses - Excellent for ground fault applications
  • Integrated fuse ratings up to 63,000 amperes interrupting capacity
  • Vacuum interrupter with integral switch disconnect offers sealed interruption with visible blade isolation while open
  • High mechanical and electrical duty cycles for Metal Enclosed switchgear
  • Available with multiple protective relaying functions
Square D logo

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
VISI/VAC 5 and 15 kV Circuit Interrupter Switchgear Class 6046 6046BR9401
drawings
Section 3 - VISI/VAC Circuit Interupters---Outline - 5 kV and 15 kV Barrier Kit Fused 48119-750
Section 3 - VISI/VAC Circuit Interupters---Outline - 5 kV and 15 kV Barrier Kit Unfused 48119-749
Section 3 - VISI/VAC Circuit Interupters---Outline - 5 kV and 15 kV Fuse Kit 48119-748
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-1_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-2_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-3_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-1_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-2_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-3_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-1_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-2_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-3_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-1_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-2_3
Section 3 - VISI/VAC Circuit Interupters---Outline - VISI/VAC 5 kV and 15 kV (3 Drawings) 48119-747-3_3
Section 3 - VISI/VAC Circuit Interupters---Schematic Diagram - VISI/VAC 5 kV and 15 kV 48119-682
Instruction Bulletins
VISI/VAC Circuit Interrupter, Type B (Alt. 9845-3) 9845IM103
VISI/VAC Circuit Interrupter, Type C (Alt. 9845-4) 9845IM9302