Masterclad Medium Voltage Metal-Clad Switchgear with Type VR Vacuum Circuit Breakers

Available in voltages from 4.76kV to 27kV and current ranges from 1200A—3000A.

Square D® switchgear is used in a variety of switching, control and protective applications. This class of equipment protects transformers, motors, generators, distribution lines and feeder circuits. Most of the Masterclad® switchgear applications are relied upon to provide the critical main service entrance protection and control.

Exclusive Performance Features

Masterclad switchgear is available in voltages from 4.76kV to 27kV and current ranges from 1200A—3000A. Standardization of the design incorporates a series of basic modular units, control packages, and instrumentation. For most ratings one basic size unit is used. These features provide application flexibility, versatility, efficiency and economy in engineering time to plan and lay out the switchgear.

Time and Cost Savings Benefits
  • Maintenance requirements are minimized with the use of enclosed long-life vacuum interrupters for the VR circuit breaker.
  • When maintenance or inspection is required, the drawout circuit breakers and instrument drawers allow easy access.
  • The inherent rigidity and mechanical strength of the circuit breaker design complement the operating mechanism, resulting in high endurance and reliability.
Available Enhancements
  • Arc-resistant switchgear in type A-B-C construction per EEMAC. This switchgear is designed to meet the requirements for internal arcing protection.
  • Additional degree of protection from damaging open arcing faults with the Arc Terminator™ arc extinguishing system.
Square D logo

Applications

  • Commercial Buildings
  • Oil & Gas
  • Industrial Buildings
  • Water Wastewater
  • Automotive
  • Healthcare Facilities

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
MASTERCLAD Medium Voltage Metal-Clad Switchgear with Type VR Vacuum Circuit Breakers 6055BR9402
V-Series Key Interlocks F0106BR9701EP
Catalogs
27 kV MASTERCLAD Medium Voltage Metal-Clad Switchgear with Type VR Vacuum Circuit Breakers 6055CT9901
Data Bulletins
A Compact, Low Resistance, Low Force Electrical Connection for High Current Applications PSED V.3 No 13
A Comparison of Vacuum and SF6 Technologies at 5 kV through 38 kV PSED V.3 No. 12
Arc Terminator Arc Extinguishing System 6055DB0106
Characteristics and Service Attention of SF6 Gas When Used in Electrical Switchgear PSED V.1 No. 3
Infrared Thermographic Inspection Guidelines 0110DB0302
Integrated Equipment Ratings for Distribution Equipment PSED V.3 No. 11
Review of Current Interruption Techniques, PSED V.1 No. 2 PSED V.1 No. 2
Review of SF6 Switchgear Applications for Voltages of 7.2 kV through 765 kV PSED V.1 No. 4
SF6 Puffer Type Circuit Breakers for Applications of 15kV to 38kV PSED V.2 No. 9
Water Wastewater Specification Guide 9510DB0702
Handouts
Arc Terminator Arc Extinguishing System 6055HO0101
Paint Finish Process for Medium Voltage Switchgear, Class 6040, 6046, 6055, 6060, 6065 6040HO9301
Instruction Bulletins
6055LCD1108 LCD Display 6055SM0901
Arc Terminator 6055-52
Live Line Indicator Replacement for Use with Medium Voltage Equipment 44046-068-01
Masterclad 27 kV Medium Voltage Switchgear 6055-48
Masterclad 27 kV Outdoor Walk-in Metalclad Switchgear 6055-49
Masterclad Metal-Clad Indoor Switchgear, 4.76-15 kV, Series 5, With Type VR Vacuum Circuit Breakers 6055-30
MASTERCLAD Metalclad Indoor Switchgear, 27 kV, With Type VR Vacuum Circuit Breakers 6055-40
Masterclad® 5–15 kV Arc Resistant Metal-Clad Indoor Switchgear 6055-62
Masterclad™ 4.76-15 kV Outdoor Non-Walk-in Metal-Clad Switchgear 6055-15
MASTERCLAD® Arc Resistant (AR), Metal-Clad, Indoor Switchgear 5-15 kV, Up to 50 kA Short Circuit Current Rating 6055-46
MOC Switch Field Rework Procedures 46009-827-00
Outdoor Walk-In Switchgear, 4.76-15.0 kV Metal-Clad Switchgear, MASTERCLAD, Series 5, Class 6055 6055-16
Push Rod Field Inspection and Rework Procedure, Type MVR/NVR/SVR Vacuum Circuit Breakers 46041-010-00
Sure-Trip Capacitor Trip Units 44008-704-01
Type KVR Medium Voltage, Fixed-Mounted, Circuit Breaker Elements 6055-56
Type MVR, NVR, and SVR Medium Voltage, Fixed-Mounted, Circuit Breaker Elements 6055-55
Type VR Dummy Breaker for MASTERCLAD Switchgear, 4.76 kV through 15 kV, 1200 and 2000 A, Class 6055 6055-32
Type VR Electric Racking Device for Use With MASTERCLAD Switchgear 6055-36
Type VR Electrically Operated 6-Port Ground And Test Device, For Use with MASTERCLAD® Switchgear 4.76-15 kV, 1200-2000 A, Up to 49 kA Short Circuit Current Rating 6055-60
Type VR Electrically Operated Ground and Test Device For Use with Masterclad Switchgear 6055-43
Type VR Electrically Operated Ground and Test Device For Use With MASTERCLAD Switchgear 4.76 kV-15 kV, 1200, 2000, 3000 A, Up to 49 kA Short Circuit Rating 6055-37
Type VR Electrically Operated Ground and Test Device with Permissive Switch 6055-61
Type VR Manual Ground and Test Device for Use With MASTERCLAD Switchgear, 27 kV, 1200/2000 and 2750 A, Up to 40 kA Short-Circuit Current Rating 6055-42
Type VR Manual Ground and Test Device used with MV Metalclad Swgr 6055-34
Type VR Manual Ground and Test Device with Selector Switches For Use with MASTERCLAD Switchgear, 4.76 kV-15 kV, 1200, 2000 or 3000 A, Up to 49 kA 6055-38
Type VR Removable Shorting Device, For use with MASTERCLAD Switchgear, 4.76-15 kV, 3000 A, Up to 50 kA Momentary Current Rating 6055-39
Type VR Vacuum Circuit Breaker for Use With Masterclad Switchgear 6055-41
Type VR Vacuum Circuit Breaker, 4.76 kV, 8.25 kV, 15 kV—3000 A, 50 kA; 4.76 kV, 15 kV—1200 A, 2000 A, 3000 A, 63 kA 6055-33
Type VR Vacuum Circuit Breaker, 4.76 kV, 8.25 kV, and 15 kV, 1200-2000 A 6055-31