Switchgear
- Power-Zone 4 Low Voltage Switchgear with Masterpact NW and NT Circuit Breakers
-
Low voltage metal-enclosed, drawout switchgear designed to provide superior electrical distribution, protection, and power quality management for the entire facility.
Read More
- Masterclad Medium Voltage Metal-Clad Switchgear with Type VR Vacuum Circuit Breakers
-
Available in voltages from 4.76kV to 27kV and current ranges from 1200A—3000A.
Read More
- Masterclad Medium Voltage Arc Resistant Metal-Clad Switchgear
-
Provides additional degree of protection from the effects of an internal arcing fault.
Read More
- HVL/cc Metal-Enclosed Load Interrupter Switchgear
-
Provides switching, metering, and interrupting capabilities for medium-voltage, electrical power distribution systems.
Read More
- HVL Metal-Enclosed Load Interrupter Switchgear
-
Reliable solution for load break switch applications in the medium voltage range.
Read More
- Metal-Enclosed Vacuum Circuit Interrupter
-
Can be used for the protection of distribution systems rated 2.4 kV through 15 kV.
Read More
- MiniBreak Compact Height Switches
-
Provides compact and economical switching for currents up to 200A at 5.5 kV.
Read More