Transformer Assemblies

Reduce electrical equipment space requirements, speed installation time, and provide lower installed cost.

Transformer assemblies consist of switchboard enclosures that can house up to two dry type transformers. Our exclusive design features two transformers stacked in one enclosure, which saves valuable floor space. Plus, these pre-cabled switchboard enclosures are designed to connect directly into an Integrated Power Center (IPC), Modular Panelboard System (MPS) or QED Switchboard line-up for added savings on installation cost and material.

Features and Benefits
  • Easy-to-install design. Integrated transformer assemblies can be pre-cabled making installation easier and quicker than conventional methods, such as floor and wall mounted.
  • Saves up to 50% floor space. Two transformers can be stacked in one enclosure, saving valuable floor space.
  • Reduces material cost. Transformer sections are designed to be close coupled to IPC2, IPC, MPS or QED line-ups, eliminating the need for conduit between sections.
  • Meets applicable codes and standards. Equipment is designed and assembled to comply with applicable National Electrical Code (NEC) and UL requirements.
  • Offers customized options. Each transformer can be tailored to your requirements. Options include energy efficient ratings, single or three phase systems and aluminum or copper windings.
Square D logo