QED-6 Rear Connected Switchboards

Features small, flexible footprint with segregated front access to all wiring, and easy-to-add “smart” functionality.

Feature individually mounted, drawout Masterpact® circuit breakers rated through 5000A. Unique switchboard construction make them well suited for critical power applications such as hospitals, universities, data processing centers and telecommunications facilities.

  • Individually mounted, rear connected design
  • Withdrawable design for all main and branch circuit breakers
  • Switchboard ratings up to 150 kA
  • Short Circuit Current Rating for services 1600 A to 5000 A
  • Uses drawout type Masterpact NW circuit breakers rated 800-5000 A
  • Uses drawout type Masterpact NT circuit breakers rated 800-1200 A
  • Unique bolted or withdrawable design on Powerpact® H, J and D circuit breakers rated 15-600 A
  • Up to eight 1200 A frame branch circuit breakers in a single 30-in. wide section
  • Compartmentalization: separate compartments for circuit breakers, bussing and load side cabling
  • Flexible branch circuit breaker locations: mix 15 A and 3000 A branches in a single section
  • Micrologic® trip units are field replaceable and upgradable
  • Masterpact NW/NT circuit breakers are field maintainable
  • Optional Masterpact NW Remote Racking Device

Square D logo

Applications

  • Commercial Buildings
  • Petrochemical
  • Manufacturing
  • Industrial Buildings
  • Automotive
  • Healthcare Facilities
  • Data Centers
  • Educational Campuses
  • Commercial Office Buildings
  • Pharmaceutical

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Arc Flash: Solutions for Electrical Workplace Safety 0613BR0302
Power-Style® QED Switchboards 2700BR0202
Catalogs
Power-Style® QED-6 Rear-Connected Switchboard with Masterpact® and Powerpact® Circuit Breakers 2746CT0101
Data Bulletins
Arc Flash Reduction Methods 3000DB0810
Fire Pump Connections 2700DB0201
Special Cabling Requirements for 100% Rated Devices Used in Switchboards 2700DB0203
Water Wastewater Specification Guide 9510DB0702
Direct Mails
Worry Free Direct Mail Campaign 2746EP0101
Handouts
QED-6 Rear Connected Switchboards Handout 2746HO0101
Transformer Assemblies for Power-Style® QED Switchboards (Handout) 2230HO0701
Instruction Bulletins
Automatic Transfer Switch: Model ATS-NW 80332-001-04
Circuit Breaker Handle Padlock Attachments 80043-705-01
Empty Compartment Kit Installation Using Masterpact® NT Circuit Breakers for Power-Zone® 4 Switchgear and Power-Style® QED-6 Switchboards 80298-022-05
Empty Compartment Kit Installation Using Masterpact® NW Circuit Breakers for Power-Zone® 4 Switchgear and Power-Style® QED-6 Switchboards 80298-022-04
General Instructions for Proper Handling, Installation, Operation, and Maintenance of Deadfront Distribution Switchboards Rated 600 V or Less PB2.1-2007
Indoor Water-Resistant (IWR) Enclosure Installation For Use on Power-Zone® 4 Low Voltage Switchgear and Power-Style® QED-6 Switchboards 80298-151-03
Installation of Main Through Bus Bracing in 48-inch-wide Enclosures 80298-176-01
Installation of Main Through Bus Bracing in an Auxiliary Section 80298-175-01
NEMA 3R Walk-in Low Voltage Switchboard/Switchgear Installation 80298-156-01
PLC Automatic Throwover Systems 80330-001-04
Power-Style® QED-6 Individually Mounted, Rear-Connected Switchboards with Masterpact® and Powerpact® Circuit Breakers 80298-001-04
Power-Style® QED-6 Switchboards Empty Compartment Kit Installation 80298-022-03
Primary High Current Injection Field Test Procedure for Modified Differential Ground Fault Protection Systems 80043-703-01
Static Transfer Switch and Static Transfer Switch Control Sections for Power-Style® QED-6 Switchboards 80298-137-04