QED-2 POWER-STYLE Switchboards

Feature design innovations for easier equipment installation and maintenance.

For solutions that bring people, products and information together, Square D® brand POWER-STYLE® QED-2 low voltage switchboards are built to last and feature design innovations that make these products easier to install and maintain. Supported by one of the largest distributor, sales and service organizations in the industry, QED-2 switchboards are readily available to meet the needs of contractors, consultants and end-users.

Q = Quality, Built to Last

As one of the most trusted names in electrical distribution, Square D brand QED-2 switchboards are designed with the highest standards of quality. From sturdy frames, securely fastened thread-forming screws, and standard bolted-base channels, you will see the difference during installation, operation, maintenance and expansion projects.

E = Efficient and Innovative Designs

In June 2010, Schneider Electric launched QED-2 Series 2 switchboard designs. Series 2 designs provide new features based on extensive customer feedback. From improved branch neutral and ground bar access, to enhanced instrument compartments, Series 2 switchboards provide easier access for performing equipment installation and maintenance procedures.

QED-2 switchboards feature Schneider Electric's unique I-Line® plug-on connections in group-mounted construction. With the I-Line design, a screwdriver is the only tool required to firmly ratchet the line end of a molded-case circuit breaker directly onto the I-Line bus assembly. This plug-on design allows quick installation and mounting flexibility of circuit breakers up to 1200A.

D = Delivery, Ready When You Are

To meet tight project schedules and budgets, our Square D QED-S switchboard offering brings together standard designs for the most frequently requested ratings and options, to provide immediate pricing for quick shipments from 11 to 30 business days. For QED-S switchboard shipments in less than 11 business days or any QED-2 switchboard expedited delivery, contact your local authorized Square D distributor.

QED-2 Features
  • Switchboard ratings through 5000 A, 200 kA SCCR
  • Voltages to 600 Vac or 250 Vdc
  • Circuit breaker and fusible switch mains and feeders
  • Hot or cold sequence utility metering
  • Internally-mounted Surgelogic® surge protective devices
  • Powerlogic® customer metering, including custom communications capability and interwiring
  • Transparent Ready® equipment communications
  • Quick Connect Generator option available
QED-2, Series 2 Features
  • Standardized mid-mount located phase through-bus
  • Neutral through-bus mounted to match incoming conductors with neutral terminals located on neutral through bus
  • Ground bar mounted in the front of switchboard sections and matching incoming conductors for improved access to ground terminals
  • Hinged instrument compartments provide easy access to serviceable components such as fuses, disconnects and meters
Related Products
Square D logo

Applications

  • Commercial Buildings
  • Textile
  • Manufacturing
  • Industrial Buildings
  • Water Wastewater
  • Automotive
  • Healthcare Facilities
  • Data Centers
  • Commercial Office Buildings
  • Pharmaceutical

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
I-Line Panelboards & Switchboards 2700BR0201
Power-Style® QED Switchboards 2700BR0202
Catalogs
Power-Style® QED-2, Series 2 Low Voltage Switchboards 2742CT1001
Power-Style™ Low Voltage Switchboards 2700CT1101
Data Bulletins
Arc Flash Reduction Methods 3000DB0810
Corner-Grounded Delta (Grounded B Phase) Systems 2700DB0202
Estimated Switchboard Shipping Weights 2742DB0201
Fire Pump Connections 2700DB0201
Power-Style® QED-2 Quick Connect Generator Switchboard 4620DB0701
Power-Style® QED-2, Series 2 Low Voltage Switchboards 2742DB1002
QED-2/S Switchboards 2 kA and 4 kA Thermal-Rated Through Bus 2742DB0901
Special Cabling Requirements for 100% Rated Devices Used in Switchboards 2700DB0203
Switchboard/Panelboard Short-Circuit Current Ratings 2700DB9901
Water Wastewater Specification Guide 9510DB0702
Handouts
Transformer Assemblies for Power-Style® QED Switchboards (Handout) 2230HO0701
Instruction Bulletins
Automatic Transfer Switch: Model ATS-NW 80332-001-04
Circuit Breaker Handle Padlock Attachments 80043-705-01
General Instructions for Proper Handling, Installation, Operation, and Maintenance of Deadfront Distribution Switchboards Rated 600 V or Less PB2.1-2007
Installation of Rodent Barriers on NEMA Type 1 Switchboard Enclosures 80230-024-01
Installation of Rodent Barriers on Type 3R Switchboard Enclosures with Rear Covers 80233-279-03
Installation of Rodent Barriers on Type 3R Switchboard Enclosures with Rear Doors 80233-259-02
Installation of Tamper-Resistant Hardware on Power-Style® QED-2 Switchboard Enclosures 80244-870-02
Instrument Compartments for Power-Style® QED-2, Series 2 Switchboards 80301-042-01
Neutral Bus Offset Splice Connections for Power-Style™ QED-2, Series 2 Switchboards 80044-554-01
Neutral Bus Splice Connections for Power-Style™ QED-2, Series 2 Switchboards 80044-553-02
PLC Automatic Throwover Systems 80330-001-04
Power-Style™ QED Switchboards Connection to Motor Control Center (MCC) 80043-672-02
Power-Style™ QED-2 Switchboards 80043-055-10
Primary High Current Injection Field Test Procedure for Modified Differential Ground Fault Protection Systems 80043-703-01
QED-2 Switchboard Thru-Bus Splice Connections (Straight) 80044-520-06
QED-2 Switchboard Thru-Bus Splice Connections with Offsets 80044-519-08
QED-2 Switchboard Thru-Bus Splice Connections with Offsets 1000-1600 A Density Rated Copper and 1200-2500 A Copper 80044-535-04
QED-S and QED-2 Switchboard Thru-Bus Splice Connections with Offsets 80044-539-04