Commercial Multi-Metering Power-Style Switchboards
Reduce footprint requirements and installation time for projects requiring top exit of load side cables.
Cost-effective means of providing revenue (utility) metering for multiple tenants. It is an ideal solution for strip shopping centers or for shopping mall applications. Commercial multi-metering is hot sequence metering and is available with either Lever By-pass or Non-Lever By-pass construction.
- Integrated front accessible load side wireway in each section for top exit of cables
- Front and rear alignment standard
- Switchboard ratings through 4000 A, 100 kA
- Meter sections in either three or six socket section configuration
- Tenant mains either circuit breaker or fusible
- 60-200 A without lever by-pass have self-contained meter sockets, 5 or 7-jaw, ring type, test block were required
- 60-200 A lever by-pass have self-contained meter sockets, 7-jaw, ring-less
- 400-1200 A have current transformer rated meter compartments
- Factory installed devices are completely wired from meter socket to disconnect
- Provisions for adding future tenants available as well as future sections
- Sections in either NEMA Type 1 or NEMA Type 3R construction
Applications
- Commercial Buildings
- Commercial Office Buildings
For a complete listing of documentation for this product, please consult the Technical Library.