Switchboards and Switchgear

- Switchboards
-
- QED-2 POWER-STYLE Switchboards
Feature design innovations for easier equipment installation and maintenance.
-
- QED-6 Rear Connected Switchboards
Features small, flexible footprint with segregated front access to all wiring, and easy-to-add “smart” functionality.
-
- Transformer Assemblies
Reduce electrical equipment space requirements, speed installation time, and provide lower installed cost.
-
- Commercial Multi-Metering Power-Style Switchboards
Reduce footprint requirements and installation time for projects requiring top exit of load side cables.
-
- Speed-D Merchandised Service Section Switchboards
Compact, cost-effective solution for service entrance applications rated 400 - 800A.
- Switchgear
-
- Power-Zone 4 Low Voltage Switchgear with Masterpact NW and NT Circuit Breakers
Low voltage metal-enclosed, drawout switchgear designed to provide superior electrical distribution, protection, and power quality management for the entire facility.
-
- Masterclad Medium Voltage Metal-Clad Switchgear with Type VR Vacuum Circuit Breakers
Available in voltages from 4.76kV to 27kV and current ranges from 1200A—3000A.
-
- Masterclad Medium Voltage Arc Resistant Metal-Clad Switchgear
Provides additional degree of protection from the effects of an internal arcing fault.
-
- HVL/cc Metal-Enclosed Load Interrupter Switchgear
Provides switching, metering, and interrupting capabilities for medium-voltage, electrical power distribution systems.
-
- HVL Metal-Enclosed Load Interrupter Switchgear
Reliable solution for load break switch applications in the medium voltage range.
-
- Metal-Enclosed Vacuum Circuit Interrupter
Can be used for the protection of distribution systems rated 2.4 kV through 15 kV.
-
- MiniBreak Compact Height Switches
Provides compact and economical switching for currents up to 200A at 5.5 kV.
- Substation Circuit Breakers
-
- Powersub Medium Voltage Substation Circuit Breakers - Type EVR
Most advanced medium voltage circuit breakers available.
-
- Powersub Vacuum Substation Circuit Breaker Type FVR
Offers superior reliability combined with numerous operational benefits.
- Unit Substations
-
- Model III Package Unit Substations
Compact construction and efficient performance for buildings that need to maximize space to convert power.
-
- Low Voltage Unit Substations
Distribution needs in the 600 volt and below voltage classes.
-
- Medium Voltage Unit Substations
Distribution needs from 38kv primary voltage class to 5kv and below secondary voltage classes.
-
- Type 36 Compact Sectional Unit Substations
Easily installed where physical space limitation does not allow conventional substation installations.
- Walk-In Enclosures
-
- Walk-In Enclosures (Power-Zone Center)
Custom designed enclosure designed for the protection of equipment in an outdoor or adverse environment.