CitectSCADA System

The system of choice when you require a reliable, flexible and high performance system for any industrial automation monitoring and control application

Easily expand and modify your system as your requirements change

CitectSCADA is the system of choice when you require a reliable, flexible and high performance system for any industrial automation monitoring and control application. Whether you need an easy-to-use operator interface with networked reporting capability, or an entire client/server HMI/SCADA system spanning multiple plants on different continents, you can do it all with CitectSCADA. Learn more about CitectSCADA Benefits.

Powerful standard features

  • Graphical process visualization.
  • Superior alarm management.
  • Advanced clustering options for control when and where you want.
  • Historical and real-time trending.
  • Built-in reporting.
  • Statistical Process Control.
  • Multi-threaded CitectVBA and Cicode programming languages.
  • Powerful analysis tools.

CitectSCADA is designed to provide industrial companies of all sizes with agile control over both engineering and runtime operations to significantly improve performance and achieve a lower cost of ownership. The advanced clustering technology helps companies safeguard plant reliability. The rapid-change deployment helps increase security and maximizes engineering productivity.

CitectSCADA V7.10 offers added security features and is even easier to configure than before. Because CitectSCADA V7.10 supports Microsoft Windows Vista, you can take advantage of the additional security features built in to this operating system. The release also introduces Windows Integrated Security, allowing corporate security standards to apply to production, and creating a single location for the management of user accounts. The new dual signature functionality provides a second level of security for actions such as those required by FDA 21 CFR Part 11.

What’s New in V7.10

  • Windows Integrated Security
  • Microsoft Windows VistaTM support
  • Dual signatures support
  • Custom Alarm field enhancements
  • New symbols
  • Time synchronization service
  • Microsoft Excel 2007 support for bulk configuration changes
  • Enhanced driver installation
  • New font selection for Graphics button
  • New location for Citect.ini and user folder

Maximize productivity and ensure continuous production by investing in the world's most reliable SCADA system! >Learn more about Citect Product Support

Applications

  • Simple Machine Control
  • Mining and Mineral
  • Bottling
  • Control and Monitoring
  • HVAC
  • Packaging
  • Oil & Gas
  • Crane & Hoist
  • Manufacturing
  • Commercial/Industrial water systems
  • Water Wastewater
  • Automotive
  • Conveyance Lines
  • RTU
  • Food & Beverage
  • Metals
  • Process Control
  • Power
  • Complex and Special Machines
  • Assembly Lines
  • Building Automation