CitectSCADA Reports
A powerful historian with an integrated reporting and decision analysis capabilities
CitectSCADA Reports is an enterprise-wide reporting tool that collects, historizes and delivers meaningful reporting data from multiple, disparate systems to assist plant and IT personnel optimize data usage. Comprised of historian and portal functionality, Reports enables accurate storage of data for long-term reporting with the option of visualizing and accessing the information through the CitectSCADA Reports portal, MS Excel or Reporting Services. Learn more about CitectSCADA Reports Protocol.
Key Benefits
Accessible and easy-to-use – CitectSCADA Reports provides tables, views and user functions that enable you to easily access data directly or with statistical calculations based on whole time periods or within subintervals based on time or the value of a tag, such as a batch identifier, sequence step or pump running.
Better visualization – Utilizing the power of MS SQL Server, information from plant systems and business applications is interconnected to provide a single view of the enterprise using industry standard reporting tools – share files, email PDFs or use the web portal. This enables personnel at all levels to see where changes could be made to improve operations.
Minimize actionable alarms – Users can utilize alarm information stored in the historian to minimize the number of alarms an operator needs to action. This reduction in alarms allows operators to focus on optimizing production levels rather than chasing spurious alarms.
Query by time or variable – Allowing for queries by time or variable, CitectSCADA Reports can facilitate upfront real-time analysis of operating conditions, as well as analysis of trend information from past records, without interfering with the running of the process. With the plant hierarchy built into the historian, reports can contain data from specific areas of the process, allowing for any equipment added within that area to be automatically included in that report.
One common business language – CitectSCADA Reports unifies data from multiple control systems into a single tree-based view of your control system and enables tags, alarms and trends to be translated to match the language of business rather than the control system. The tree is secured by the use of Windows-integrated, or locally configured, passwords.
Flexible reporting – An industry-leading reporting tool that can both act as a stand alone reporting package and have its reports integrated within the CitectSCADA Reports portal.
Regulatory compliance – CitectSCADA Reports facilitates compliance with regulatory requirements by providing secure, "save data on change," long term data records.
Reporting formats – Multiple reporting formats include file share, web portal, PDF, MS Excel, with MS Reporting Services and Office integration providing additional tools.
>Learn more about Citect Product Support
Applications
- Simple Machine Control
- Mining and Mineral
- Bottling
- Control and Monitoring
- HVAC
- Packaging
- Oil & Gas
- Crane & Hoist
- Manufacturing
- Water Wastewater
- Automotive
- Conveyance Lines
- RTU
- Food & Beverage
- Metals
- Power
- Complex and Special Machines
- Assembly Lines
- Building Automation