Solar Disconnect Switches
Heavy Duty Safety Switches (Fusible and Non-Fusible) on direct Current and Photovoltaic Systems.
Schneider Electric provides a Solar Disconnect Switch solution encompassing all of the quality, durability and ease of use for Photovoltaic applications. The product offering spans 30–100 A, 2- and 3-pole fusible and non-fusible Heavy Duty Safety Switches. All Square D® brand heavy duty safety switches with dc ratings (2- and 3-pole fusible and non-fusible) are Underwriters Laboratories® (UL®) Listed for use on dc applications when properly wired. Additionally:
- Heavy duty safety switches are rated for 600 Vdc maximum open circuit voltage
- Non-fusible safety switches may carry 100% of the nameplate current rating
- Fusible safety switches may carry 80% of nameplate current rating (continuous use)
- Heavy duty switches are dc horsepower rated as indicated on the safety switch wiring diagram
- Heavy duty switches have a 10,000 amperage dc short-circuit rating unless otherwise stated on the switch wiring diagram
Applications
- Solar Installations
For a complete listing of documentation for this product, please consult the Technical Library.
Data Bulletins |
|
| Applying Safety Switches in Photovoltaic Installations | 3100DB1001 |
| Direct Current and Photovoltaic Systems: Applying Heavy Duty Safety Switches (Fusible and Non-Fusible) on dc and Photovoltaic Systems | 3110DB0401 |
Handouts |
|
| Solar Disconnect Switch | 3100HO1101R11/11 |
Instruction Bulletins |
|
| 200 A 1000 Vdc Photovoltaic (PV) Safety Switches-Lug Replacement | S1A87753 |
| CLF20FPV Series A1 Information Card | S1A87751 |
| EIK1PV and EIK2PV (Series A1) Electrical Interlock Kit | S1A71263 |
| REHGND KIT Equipment Grounding Bar Kit | S1A73039 |
| SN20APV, SN20CPV and SN20CPV2 Terminal Blocks for 1000 Vdc Photovoltaic (PV) Safety Switches | S1A71049 |