MD50 Motor Disconnect and Interlocked Receptacle Switches, Fusible and Non-Fusible

UL 98 and UL 508 “Suitable for Use as a Motor Disconnect” switch and receptacle.

The MD50 Motor Disconnect Switch merges three key product features to provide safe, quick and reliable mating of mobile and fixed motors to power connections.

Features
  • UL 508 Listed “Suitable for Motor Disconnect” switch
  • IEC-60309-2 pin and sleeve technology
  • Mechanical interlock, integrated in a rugged plastic enclosure, prevents the making or breaking under load of plug-connected equipment. The plug must be inserted before the power can be turned “ON”. The plug cannot be removed until the power is turned “OFF”
  • Grounding and conduit hub included

The UL 508 listing of the MD50 combined with the IEC 60309 technology and the rugged plastic enclosure provides a set of features for motor disconnecting not available in the existing UL 98 Receptacle Switch offering.

Interlocked Receptacle Switches are furnished with a factory-installed three-phase four-wire Appleton Powertite®, Crouse-Hinds Style 2 Arktite®, or Hubbellock® receptacle. The fourth wire is connected to the switch equipment grounding terminal and is not a neutral termination. Interlocking linkage between receptacle and switch mechanism prevents insertion or removal of the plug while the switch is in the “ON” position or insertion of any plug other than specified. Grounding lugs are included.

Appleton Powertite® Receptacle
  • UL Listed and CSA certified: suitable for use as service equipment
  • Epoxy powder coated over copper-free cast aluminum and NEMA 3, 3R, 4, 4X and 12 rated
  • SCCR: 10 kA when used with Class H or K fuses; 200 kA when used with Class R or J fuses
Crouse-Hinds Arktite® Receptacle
  • UL Listed, suitable for use as service equipment
  • SCCR: 10 kA when used with Class H or K fuses; 200 kA when used with Class R or J fuses
Hubbellock® Receptacle
  • UL Listed, suitable for use as service equipment
  • SCCR: 10 kA
Square D logo

Applications

  • Mining and Mineral
  • Commercial Buildings
  • Manufacturing
  • Industrial Buildings
  • Water Wastewater
  • Healthcare Facilities
  • Educational Campuses

For a complete listing of documentation for this product, please consult the Technical Library.

drawings
MD50 RECEPTACLE SWITCH, 100 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3429
MD50 RECEPTACLE SWITCH, 20 AND 30 AMPERE, ENCLOSURE NEMA TYPES 4X AND 12, VALOX 357 POLYESTER 3427
MD50 RECEPTACLE SWITCH, 30 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3428
MD50 RECEPTACLE SWITCH, 30 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3430
MD50 RECEPTACLE SWITCH, 30 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3428
MD50 RECEPTACLE SWITCH, 30 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3430
MD50 RECEPTACLE SWITCH, 30 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3428
MD50 RECEPTACLE SWITCH, 30 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3430
MD50 RECEPTACLE SWITCH, 60 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3440
MD50 RECEPTACLE SWITCH, 60 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3431
MD50 RECEPTACLE SWITCH, 60 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3440
MD50 RECEPTACLE SWITCH, 60 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3431
MD50 RECEPTACLE SWITCH, 60 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3440
MD50 RECEPTACLE SWITCH, 60 AMPERE, ENCLOSURE NEMA TYPE 4X AND 12, VALOX 357 POLYESTER 3431
Instruction Bulletins
100 A Non-Fusible MD50 Motor Disconnect Switch 40281-938-01
20 or 30 A Non-Fusible MD50 Motor Disconnect Switch 40281-903-01
30 or 60 A Fusible MD50 Motor Disconnect Switch 40281-830-01
30 or 60 A Non-Fusible MD50 Motor Disconnect Switch 40281-828-01