Light Duty Safety Switches
Ideal for home applications in disconnecting power to workshops, hobby rooms, furnaces, and garages.
The light duty safety switch is ideal for home applications in disconnecting power to well pumps, workshops, hobby room, furnaces and garages.
Light duty switches feature:
- Visible blades 10,000 A short circuit current rating
- 30 A fusible and non-fusible
- Available in three single-phase styles for 120 Vac and 120/240 Vac application with a 30 A maximum rating
- Switch has a padlocking feature which allows the switch to be locked in the "OFF" position to prevent operation
- UL Listed, CSA certified
Applications
- Residential Market
For a complete listing of documentation for this product, please consult the Technical Library.
drawings |
|
| Light Duty Safety Switches Visible Blade Type 30 Ampere Enclosure - NEMA Type 1 General Purpose | 2069 |
Handouts |
|
| Light Duty Enclosed Switch Handout | 3100BR9601 |
Instruction Bulletins |
|
| 30 A or 60 A Light Duty Enclosed Switch | 40270-995-04 |
| Electrical Interlock Kit | 40272-262-03 |
| Enclosed Switches | 40271-092-03 |