Zelio Solid State Relays

Zelio solid state relays incorporate Silicon-Controlled Rectifier (SCR) outputs to reliably switch inductive loads.

Zelio solid state relays incorporate Silicon-Controlled Rectifier (SCR) outputs to reliably switch inductive loads. Choose between two formats to match mounting requirements.

SSRD Range

Integrated heat sink dissipates heat for simplified installation. Clips directly onto DIN rail and mounts to panels.

SSRP Range

Panel mounts either on their own or combined with a factory tested heat sink for applications requiring considerable heat dissipation.


Key Features:

  • No moving parts which extends service life
  • Vibration resistant which maintains a constant state
  • Compact size as small as 22 mm wide (SSRD relay)
  • Front-facing LED for instant indication of line voltage
  • High breaking capacities
  • Wide input voltage range

Applications

  • Bottling
  • Material Handling
  • Packaging
  • Car Washes
  • Manufacturing
  • Conveyance Lines
  • Commercial Office Buildings
  • Building Automation
  • Pharmaceutical

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Electromechanical and Solid-State Zelio Relays DIA3ED2090304EN-US
Handouts
SSRP and SSRD Solid State Relays 8501HO0901
Zelio solid-state relays with SCR (Silicon-Controlled Rectifier) Handout 8501HO0902
Price Lists
Zelio® Solid-State Relays Price List 8501PL0901