Square D 9050JCK Plug-In Timer

This very complete line of plug-in timers includes the right timer for your application.

Expanded and improved

This very complete line of plug-in timers includes the right timer for your application.

Key Features

All the most popular timing modes

On-Delay

  • Off Delay
  • Interval
  • One Shot
  • Repeat Cycle (Flasher)
  • Multifunction

A wide variety of input voltages

  • 12Vac/Vdc
  • 24Vac/Vdc
  • 48Vac/Vdc
  • 120Vac/110Vdc
  • 240Vac

Timing rages from 0.05 seconds to 999 hours
Very good current ratings on the output relays

  • B300
  • R300
  • AC15
  • DC13

Agency approvals

  • UL Listed with 8501NR sockets
  • UL Component Recognized
  • CSA
  • CE
Square D logo

Applications

  • Distribution
  • Material Handling
  • Crane & Hoist
  • Manufacturing
  • Amusement Park Ride Controls
  • Food & Beverage
  • Industrial Markets
  • Assembly Lines
  • Building Automation