Zelio Plug-In Relays

Designed for the adaptation, amplification, multiplication and processing of information in automated system.

The world leader in contactors enhances its offer with a complete range of plug-in relays. The relay function is essentially designed for the adaptation, amplification, multiplication and processing of information in automated system.

Relays enable:

  • Inputs and outputs current and voltage adaptation
  • Multiplication of information by choice and number of contacts
  • Programmable controller current output amplification
  • Parallel processing of circuits not managed by programmable controller

5 product families

  • RSL slim interface relays
  • RSB interface relays
  • RXM miniature relays
  • RUM universal relays
  • RPM/RPF power relays

Key features

  • adaptable to all common voltages
  • plug-in protection module to protect against electrical spikes
  • plug-in jumper bars for coil terminals to avoid time-consuming wiring
  • test button allows users to test circuits for maintenance purposes
  • manual operator enabling forced maintaining of the contacts to test the circuit for maintenance purposes
  • mechanical flag indication of relay status
  • optional bipolar LED indication of relay status (depending on version)
  • wide selection sockets enabling mixed or separate connection of coils and contacts
  • sockets can be DIN rail or screw mounted

Applications

  • Mining and Mineral
  • Construction
  • Bottling
  • Material Handling
  • Control and Monitoring
  • Car Washes
  • Manufacturing
  • Conveyance Lines
  • Food & Beverage
  • Data Centers
  • Industrial Markets
  • Assembly Lines

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Electromechanical and Solid-State Zelio Relays DIA3ED2090304EN-US
Zelio® Relays, RSL Slim Interface Plug-In Relays Catalog 8501CT0901
Zelio® Plug-In Relays RXM, RPM, RUM, RPF, RSB 8501CT0601
Data Bulletins
Zelio Relays 8500DB0701
Handouts
Zelio RSL Interface Relay Competitive Comparison 8501HO0906
Zelio RSL Interface Relay Handout 8501HO0903