Class 8501 Type X Relays

NEMA relays combine a rugged, heavy-duty design with modular construction for greater flexibility.

Class 8501 Type X relays combine a rugged, heavy-duty design with modular construction for greater flexibility. They are ideal for those applications where long life, high reliability and ease of maintenance are important. The Type X family offers a complete line of relays and accessories for all control applications.

Key Features

  • Specified In Major Automotive Plants
  • Modular Design Provides Greater Versatility and
  • Reduction In Stock
  • XUDO Version Ideal for Power Plant Applications
  • Replaceable, Convertible Contacts
  • Extremely Reliable Contacts
  • 600 Volt 10 Ampere Rating (NEMA Type A600)
  • Plug-In Color-Coded Contact Cartridges
  • Mechanical Tie Between Contact Cartridges
  • 1 and 3 Minute Timing Relays
  • 8 Pole Latching Relays
  • DC Operated Relays 
Square D logo

Applications

  • Distribution
  • Construction
  • Bottling
  • Car Washes
  • Oil & Gas
  • Crane & Hoist
  • Automotive
  • Food & Beverage
  • Industrial Markets