Zelio Logic Smart Relay

Designed to accept and control outputs just like a relay. Features dual language capability, using either Function Block Diagram or Ladder Logic Programming

To meet the demand for applications that require more flexibility than a simple relay, timer or counter, but are too small or simple for the smallest Nano PLC, the new generation of Zelio Logic smart relays are now available.

Designed to accept and control outputs just like a relay, Zelio Logic features dual language capability, using either Function Block Diagram (FBD) or Ladder Logic Programming (LL), and can easily be programmed by using either the front panel or by utilizing ZelioSoft software. > Click here for more information on ZelioSoft software.

This new generation of Zelio Logic smart relays provides customers with considerable gains from the design stage to the monitoring of their applications, due to its simplicity and flexibility.

Key Features

  • Simple programming – large LCD display with backlight enables front panel programming, and intuitive programming with Zelio Soft software
  • Easy installation – small footprint reduces enclosure size and choice of Dinrail or panelmount simplifies integration into customer installations.
  • Cost effective – compared to hardwired logic solutions, Zelio Logic can save up to 70% in wiring and installation costs and time.
  • Increased System Flexibility- A compact and modular solution in a single product range, dual programming language capability, and multiple power capabilities (12VDC, 24VDC, 24VAC, and 120VAC), provides choice and flexibility with a limited number of product references.
  • Open Connectivity – Systems can be remotely monitored via modem communications.
  • Communications functionality – Zelio Logic offers a Modbus communications interface for easy integration into automation systems

Applications

  • Mining and Mineral
  • Bottling
  • Control and Monitoring
  • HVAC
  • Car Washes
  • Crane & Hoist
  • Manufacturing
  • Conveyance Lines
  • Data Centers
  • Complex and Special Machines

For a complete listing of documentation for this product, please consult the Technical Library.

Brochures
Zelio Logic Relay Brochure DIA3ED1030801EN
Catalogs
Zelio Logic 2 Programmable Smart Relays DIA3ED2051002EN-US
Zelio Logic Smart Relays 14105EN
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
SR2 and SR3 Zelio® Logic 2 Smart Relay User Manual
Zelio Logic Technical Publications
Zelio Soft Software