Zelio Multi-Voltage Timers

Zelio multi-voltage timers provide timing functionality from 50 ms to 300 hours. Multifunction timers are available.

Zelio® timing relays are designed to provide cost effective solutions for your industrial time delay relay needs. Being one of the widest time delay relay offers available in the marketplace; we are likely to have the timer you need commercially of the shelf. Available in a wide array of forms, fits and functions; Zelio® timers offer the ultimate in flexibility and performance. Accurate adjustments, legible wiring diagrams and an interactive timer demo; make selection quick and easy.

 

Timer Demo New Time Delay Relay Function Demo 
The Time Delay Relay Function Interactive Demo is a learning tool that visually demonstrates several different timing functions offered by Schneider Electric's time delay relays.

Timer Demo Tutorial Video Tutorial
View a video tutorial on the new Time Delay Relay Function Demo.

The complete offering includes the following ranges:

RE11 Range: 17.5 mm wide – multifunction timers designed to clip directly to the DIN rail. 8 amp contacts, SPDT, universal input voltage.

RE7/RE8/RE9 Range: 22.5 mm wide – multifunction timers designed to clip directly to the DIN rail. 8 amp contacts, DPDT, universal input voltage.

RE88865 Range: 22.5 mm wide – multifunction timers designed to clip directly to the DIN rail and featuring the true off delay function. 8 amp contacts, SPDT, universal input voltage.

RE88867 Range: 35 mm wide – multifunction timers designed to plug into standard 8 or 11 pin sockets. 8 amp contacts, DPDT, universal input voltage.

RE48 Range: 48 x 48 mm – multifunction panel-mount timers featuring a large knob for simplified installation. 5 amp contacts, DPDT, universal input voltage.

REXL Range: 21 mm wide – minature single-function timers designed to plug into a socket. 5 amp contacts (DPDT) or 3 amp contacts (4PDT).

Applications

  • Bottling
  • Material Handling
  • HVAC
  • Car Washes
  • Control Equipment Panels
  • Manufacturing
  • Industrial Buildings
  • Food & Beverage
  • Process Control
  • Complex and Special Machines
  • Educational Campuses

For a complete listing of documentation for this product, please consult the Technical Library.

Catalogs
Zelio Timing Relays 9050CT0001
declarations
Type R Zelio Timers
Instruction Bulletins
ZELIO - time RE7 User Guide W915498910111
ZELIO - time RE8 & RE9 User Guide W915498940111
urls
The links below are to the Schneider Electric global document repository. Note that some of the products and information available at this website may not apply in North America
RE48 Timers